Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/430d452b-dff8-40c9-8771-d3f235e83163
Home
Categories
Sanitary
Wash basins
Basins Piazza showcase
Unavailable in United States
Alterna
Follow
Basins Piazza showcase
This product is only available for the Swedish market. Alterna Piazza Washbasin in ceramic for bolt installation. Dimensions 500 x 500 mm. Bolts are included in the package.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Piazzatvattstall_sc2
Product family
Sanitet
Product group
Tvättställspaket
Type
Showcase (model)
Date of publishing
2017-12-07
Edition number
1
Links
Links
Product url
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7606545.pdf
Technical description
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7606545.pdf
Related
Related
Material main
Ceramics
Designed in
Sweden
Manufactured in
Türkiye
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sinks
UNSPSC code
30181504
CSI MasterFormat 2014 Code
22 42 16.16
CSI MasterFormat 2014 Title
Commercial Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download