Publish your products
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
Stella LED-light for mirror cabinet
    Alterna

    Stella LED-light for mirror cabinet

    This product is only available for the Swedish market.

    Alterna Stella Led lighting. Universal model for mounting on mirror or mirror cabinet. It can also be mounted directly on the wall.

    Specification
    • This product is only available for the Swedish market.

    Technical specification
    • Unique ref.Stella_ledbelysning
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2019-01-30
    • Edition number1
    • Height (mm)40
    • Width (mm)300
    • Depth (mm)105
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit