Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/03f077f6-b6ab-434f-9789-54f2b3ddcf12
Home
Categories
Sanitary
Bathroom Accessories
Terzo Bar showers
Unavailable in United States
Alterna
Follow
Terzo Bar showers
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Takduschar_Terzo
Product family
Sanitet
Product group
Takduschar
Type
Object (single object)
Date of publishing
2016-01-16
Edition number
1
Links
Links
Product url
https://www.rskdatabasen.se/infoDocs/PROD/PROD_212_8126234.pdf
Related
Related
Material main
Brass
Material secondary
Plastic
Designed in
Sweden
Manufactured in
China
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furnishing Element
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_87_76
Uniclass 2015 Description
Shower heads
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 19
OmniClass Title
Shower Head Fixtures
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download