Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/d8ae9e03-c257-43ff-9cb3-ce51bb53a617
Home
Categories
Sanitary
Bathroom Accessories
Universal fixtures for WC
Unavailable in United States
Alterna
Follow
Universal fixtures for WC
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
WC-fixturer
Product family
Sanitet
Product group
Tvättställspaket
Type
Object (single object)
Date of publishing
2016-01-16
Edition number
1
Height (mm)
501
Width (mm)
335
Depth (mm)
120
Links
Links
Product url
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7991047.pdf
Installation instructions
http://www.rskdatabasen.se/infodocs/MONT/MONT_212_8000040.pdf
Related
Related
Material main
Steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furnishing Element
UNSPSC name
Wall fixture
UNSPSC code
39111503
Uniclass 2015 Code
Pr_40_50_05_95
Uniclass 2015 Description
Wall hangings
CSI MasterFormat 2014 Code
12 12 26
CSI MasterFormat 2014 Title
Wall Hangings
OmniClass Number
23-21 37 13 11 11
OmniClass Title
Wall Hangings
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download