Publish your products
Altro Serenade Flooring UK
Altro Serenade Flooring UK
Altro Serenade Flooring UK
Altro Serenade Flooring UK
Altro Serenade Flooring UK
Altro Serenade Flooring UK
Altro Serenade Flooring UK
    Altro

    Altro Serenade Flooring UK

    Smooth flooring with enhanced sound reduction and high underfoot comfort.

    Silence is golden. Whether softening the sounds of little feet or maximizing privacy at work or leisure, acoustic Altro Serenade is more than up to the task. At 3.9mm thick and with 19dB impact sound insulation and an IIC rating of 54, not only does it reduce noise, it provides a high level of comfort underfoot, making it a great solution for well-used spaces.

    With 15 color and design options, it matches and coordinates with Altro Orchestra and Altro Operetta.

    Combine with our extensive range of Altro wall products for an attractive and durable floor and wall system.

    Specification
    • Key benefits

      • 3.9mm thick
      • Provides ample comfort underfoot
      • IIC rating of 54
      • 15 colors available - coordinate with Altro Orchestra and Altro Operetta ranges for a complete look throughout
      • 19dB sound reduction
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Serenade-uk
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom