Publish your products
Altro Walkway 20 Slip-Resistant Flooring UK
Altro Walkway 20 Slip-Resistant Flooring UK
Altro Walkway 20 Slip-Resistant Flooring UK
Altro Walkway 20 Slip-Resistant Flooring UK
Altro Walkway 20 Slip-Resistant Flooring UK
Altro Walkway 20 Slip-Resistant Flooring UK
Altro Walkway 20 Slip-Resistant Flooring UK
    Altro

    Altro Walkway 20 Slip-Resistant Flooring UK

    Versatile hard-wearing safety flooring

    Altro Walkway 20 is our hugely popular hard-wearing 2mm safety flooring. The range boasts 44 colors and shares its palette with Altro XpressLay. This enables you to combine both ranges when you need traditionally adhered and adhesive-free safety flooring in adjacent areas while maintaining a consistent look. Two great looks, one great product. What’s even better is Altro Walkway 20 offers you two distinct looks; traditional and modern.  Don’t fret, both looks come with Altro Easyclean, superior cleanability and stain resistance. 

    A static dissipative version is available, specifically designed for locations where static buildup must be avoided.

    Get in contact with Altro

    Specification
    • Key benefits

      • Hard-wearing 2mm safety flooring
      • Expansive range includes 44 colors for a variety of applications
      • Shares palette with Altro XpressLay, allows coordination between traditionally adhered and adhesive-free safety flooring
      • Shares colors with Altro Aquarius for seamless transition between wet and dry areas
      • Static dissipative version available
      • Achieves R10 slip resistance rating and SCoF of .78 dry, .8 wet
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Walkway-20-uk
    • Product familyFloors
    • Product groupSlip-Resistant
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom