Publish your products
Altro Operetta Flooring
Altro Operetta Flooring
Altro Operetta Flooring
Altro Operetta Flooring
Altro Operetta Flooring
Altro Operetta Flooring
    Altro

    Altro Operetta Flooring

    A robust, smooth floor perfect for medium to high traffic areas

    Altro Operetta is a robust floor perfect for medium to high traffic areas. It is easy to clean and maintain and can withstand up to 2,000psi identation. It has 25 attractive, natural and contemporary colors and finishes to fit in your interior design scheme. It matches and coordinates with Altro Orchestra and Altro Serenade to create a complete look throughout.

    Combine with our extensive range of Altro wall products for an attractive and durable floor and wall system.

    Get in contact with Altro

    Specification
    • Key benefits

      • Easy to clean and maintain
      • 4dB sound reduction
      • 25 colors available – coordinate with Altro Orchestra and Altro Serenade ranges for a complete look throughout
      • Meets ISO Class 4 cleanroom requirements
      • Resists up to 2,000 psi indentation
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Operetta
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit