Publish your products
Altro Stronghold 30 Adhesive–Free UK
Altro

Altro Stronghold 30 Adhesive–Free UK

Adhesive-free safety flooring for maximum impact and minimum downtime

Get your kitchen up and running in record time with the new Altro Stronghold 30 adhesive-free flooring. Specifically designed for commercial kitchens and back-of-house areas, this revolutionary flooring can be welded and walked on the same day, slashing kitchen downtime.

Altro Stronghold 30 adhesive-free flooring is built to last, engineered to handle tough kitchen environments. It’s a breeze to install, maintain, and repair, with exceptional scratch and scuff resistance for enduring performance. Featuring Altro’s highest slip resistance rating and a comfortable 3mm thickness, it also reduces noise by up to 10dB.

Choose from four timeless colors to match your style. Pair Altro Stronghold 30 adhesive-free flooring with Altro Puraguard wall panels for a robust and hygienic solution in any commercial or industrial kitchen, food preparation, or service area.

Altro Stronghold 30 is also available in a traditional glue-down version.

Typical applications

  • Small commercial kitchens
  • Food preparation areas
  • Back-of-house service areas
  • Temporary kitchens

Get in contact with Altro

Specification
  • Features + benefits

    • Adhesive-free installation for minimum downtime
    • Achieves highest level of slip resistance
    • Risk of slipping is 1 in a million even with contaminants present
    • Heat-welded seams for better hygiene
    • FDA / USDA / CFIA / HACCP compliant
    • FloorScore Certified / Low VOCs
    • Independent Halo tests indicate 10x lower bacteria count than quarry tile
    • Fungi and mold-resistant, achieves zero growth after 21 days
    • This product does not contain PFAs
Technical specification
  • Unique ref.altro-stronghold-30-adhesive-free-uk
  • Product familyFloors
  • Product groupSafety
  • TypeObject (single object)
  • Date of publishing2026-10-16
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Other Flooring
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_20
  • Uniclass 2015 DescriptionFlooring and decking systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Oceania Europe
Australia
Ireland
New Zealand
United Kingdom