Publish your products
Altro XpressLay Slip-Resistant Flooring
Altro XpressLay Slip-Resistant Flooring
Altro XpressLay Slip-Resistant Flooring
Altro XpressLay Slip-Resistant Flooring
Altro XpressLay Slip-Resistant Flooring
Altro XpressLay Slip-Resistant Flooring
Altro XpressLay Slip-Resistant Flooring
Altro XpressLay Slip-Resistant Flooring
    Altro

    Altro XpressLay Slip-Resistant Flooring

    Don't wait.  Fit, tape, weld!

    The world’s first adhesive free slip-resistant floor that can save you money on materials and time on installation. Altro XpressLay is the next step in the evolution of slip resistant flooring. It’s installed using a tape system instead of adhesive, so it can be installed without a surface DPM. This means that you can weld the same day it is installed, greatly reducing installation time. It can be easily removed post-installation, reused elsewhere and then recycled at the end of its life.

    Altro XpressLay includes a range of 40 colors, with six available for quick ship in North America, featuring bright and subtle, sparkle free designs and decorative chipped options. We know how important it is that your floor stays looking good year after year so we’ve added PUR cleanability with superior chemical and stain resistance.

    The following colors are stocked in North America for our quick ship program:

    • Monument XLI2208P
    • Tundra XL22910
    • Fog XL22153
    • River XLI2257
    • Black XL22892
    • Sand XLI2251
    • Whale XLI2254
    • Dolphin XL2210

    Get in contact with Altro

    Specification
    • Key benefits

      • World’s first adhesive-free slip-resistant floor
      • Installs in areas with up to 97% RH
      • Installed with tape system, does not require surface DPM
      • Easily removed post-installation for reuse and recycling 
      • Shares colors with popular Altro Walkway range
      • Can be walked on within 24 hours of installation
      • Impressive chemical and stain resistance
      • Achieves R10 slip resistance rating and SCoF of .78 dry, .8 wet
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-XpressLay
    • Product familyFloors
    • Product groupSlip-Resistant
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit