Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alumasi/products/7656d004-8f76-4d38-82c4-cffdb81ec556
Home
Categories
Construction
Steelwork
H-profile 40x40
Available in United States
AluMasi
Follow
H-profile 40x40
Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
h-profile
Product family
Beams
Product group
H-profile
Type
Object (single object)
Date of publishing
2012-12-02
Edition number
1
Height (mm)
1000
Width (mm)
40
Depth (mm)
40
Links
Links
Product url
https://www.rakennustieto.fi/index/tietopalvelut/kirjastot/kirjasto/97/Kirjasto_tuotteet/4735.html
Installation instructions
https://www.rakennustieto.fi/bin/get/id/5odusk5Tw%3A%2447%2437875%2447%24kayttoohjePDF%2447%24AluMasi%2495%24kayttoohje%2446%24zip/AluMasi_kayttoohje.zip
Related
Related
Material main
Aluminium
Material secondary
Aluminium
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Construction - Steelwork
IFC classification
Beam
UNSPSC name
Beams
UNSPSC code
301017
Similar products
Unistrut
Unistrut P1000T 12 Gauge Metal Strut Channel
3.7
(
36
)
Download
Unistrut
Unistrut P1000 12 Gauge Steel Strut Channel
4.0
(
20
)
Download
Profilitec
Baseboard Skirting BA400
Download
Generic Building Materials
Steel, Stainless
Download
Generic Building Materials
Steel, Chrome - Polished
Download
Generic Building Materials
Steel, Galvanized
Download