Publish your products
Unistrut P1000T 12 Gauge Metal Strut Channel
Unistrut P1000T 12 Gauge Metal Strut Channel
Unistrut P1000T 12 Gauge Metal Strut Channel
Unistrut P1000T 12 Gauge Metal Strut Channel
Unistrut P1000T 12 Gauge Metal Strut Channel
    Unistrut

    Unistrut P1000T 12 Gauge Metal Strut Channel

    3.7 out of 5 stars3.7(36 reviews)

    Unistrut's P1000T is the original metal framing strut channel and has been used in countless applications for over 90 years. Commonly known as 12 Gauge Standard or Deep Slotted Channel, it is the global standard for strut metal framing. Product dimensions are 1 5/8" wide x 1 5/8" tall x 12 ga. thick. Slots are sized for a 1/2" Threaded Rod or Fastener. 

    As Featured on Amazon.com

    Specification
    • Item Weight: 2.2 pounds 

      Package Dimensions: 60 x 1.6 x 1.6 inches 

      Item model number: P1000T-PG 

      Size: 5 Foot Length (60 inches Long) 

      Color: Silver; Finish - Pre-Galvanized Zinc 

      Material: Steel

    Technical specification
    • Unique ref.Unistrut-P1000T-12-Gauge-Metal-Strut-Channel
    • Product familyBuilding materials
    • Product groupMetal
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction - Steelwork
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • CSI MasterFormat 2014 Code05 50 00
    • CSI MasterFormat 2014 TitleMetal Fabrications
    • OmniClass Number23-17 21 17 13
    • OmniClass TitleComponents 

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit