Publish your products
Sliding and lift & slide insulated system SMARTIA M450
Sliding and lift & slide insulated system SMARTIA M450
Sliding and lift & slide insulated system SMARTIA M450
    Alumil
    Archived

    Sliding and lift & slide insulated system SMARTIA M450

    SMARTIA M450 represents the next generation of advanced systems for minimal lift & slide and regular sliding doors. It meets the demanding requirements of contemporary residences for high thermal insulation and modern aesthetics.

    Specification
      • FRAME DEPTH: 113 mm
      • SASH DEPTH: 45 mm
      • SASH WEIGHT: up to 200 Kg lift & slide, up to 180 Kg sliding
      • MINIMUM VISIBLE ALUMINIUM FACE HEIGHT: 124,5 mm lift & slide, 114 mm sliding
      • MINIMUM VISIBLE ALUMINIUM FACE WIDTH AT THE CENTRAL VERTICAL COLUMN (INTERLOCKING PROFILE): 25 mm
      • GLAZING TYPE: Double - Triple
      • MAXIMUM GLAZING THICKNESS: 36 mm
      • MECHANISM: Lift & slide mechanism, Sliding mechanism
      • SEALING METHOD: Perimetrical with tri-fin brushes and/or EPDM gaskets
      • MINIMUM THRESHOLD HEIGHT: 45 mm
    Technical specification
    • Unique ref.sliding-and-lifting-sliding-insulated-system-smartia-m450
    • Product familySMARTIA
    • Product groupSliding
    • TypeAssembly (multiple objects)
    • Date of publishing2022-10-31
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows