The Ultimate Glider window provides quality craftsmanship and contemporary styling for a clean, streamlined and space-saving design where swinging windows won’t work, or as an egress option for bedrooms. Marvin’s exclusive automatic locking system features an easy-to-reach hide-away handle that blends seamlessly into the sash. One hand easily unlocks and opens the window, and automatic locking when closed provides convenience with added peace of mind. Choose from two or three operational panels across, or a combination of operational and stationary panels for different size and operating needs. Features: Available in heights up to 6 feet or widths to 14 feet; Choose from dual or triple panels with multiple operating configurations; Flank two operational panels with stationary panels(OXXO configuration) for maximum width and daylight; Ergonomic handle and sleek hardware allow effortless gliding with just one hand; Multi-point locking system ensures a tight seal and security from top to bottom; Automatic locks engage when the window is closed for added peace of mind; Full or partial esterior screens to cover operating panels; Unique wash mode allows access to both sides of glass from indoors; Hidden Lock Status Sensor option connects with your smart home to indicate when windows are closed and locked; CE certified.
Please see Marvin website for Revit exterior color files to get that exact match to our finishes!
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |