Publish your products
Minimal Sliding insulated system SUPREME S500 PHOS
Minimal Sliding insulated system SUPREME S500 PHOS
Minimal Sliding insulated system SUPREME S500 PHOS
Minimal Sliding insulated system SUPREME S500 PHOS
Minimal Sliding insulated system SUPREME S500 PHOS
Minimal Sliding insulated system SUPREME S500 PHOS
    Alumil
    Archived

    Minimal Sliding insulated system SUPREME S500 PHOS

    The thermally insulated SUPREME S500 PHOS sets new standards for minimalism, with its clear symmetrical lines, impressive functionality and implementation of advanced technology.

    Advantages

    • Minimal design with concealed profiles and symmetrically clear lines for maximum natural light.
    • Narrow interlocking profile of only 25 mm face width for an unobstructed view.
    • The Eclipse version features a recessed bottom track covered with the floor finish, creating uniformity in design and providing a flat surface for easy access.
    • The Total Eclipse version offers the ultimate minimal design, with all tracks covered by the ceiling, floor, and walls, resulting in a seamless appearance.
    • The real revolution of the system is the ability to defy gravity using the version SUPREME S500 SlideAir, which offers elimination of the force needed to operate the sash by adding magnetic technology.
    Technical specification
    • Unique ref.supreme-s500
    • Product familySUPREME
    • Product groupSliding
    • TypeAssembly (multiple objects)
    • Date of publishing2023-12-05
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit