Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/9d865c7b-716a-4687-9aa6-cc95f26951b7
Home
Categories
Sanitary
Wash basins
American Standard Acacia E Semi Counter Basin 1TH RB AU WT
Available in United States
American Standard APAC
Follow
American Standard Acacia E Semi Counter Basin 1TH RB AU WT
Download
Technical specification
Technical specification
Unique ref.
american-standard-acacia-e-semi-counter-basin-1th-rb-au-wt
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
150
Width (mm)
500
Depth (mm)
460
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Heron Square Under Counter 0TH WH
Download
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download