Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/c578fdf8-bf45-4c24-a90e-d6d6147e443b
Home
Categories
Sanitary
Toilets
American Standard Loven CC Toilet Tank ID
Available in United States
American Standard APAC
Follow
American Standard Loven CC Toilet Tank ID
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_CC_Toilet_Tank_ID
Product family
Chinaware/Ceramics (WC) (11)
Product group
WC Close Coupled (02)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
750
Width (mm)
416
Depth (mm)
730
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Toilets
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download