Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/2eb99a9e-e8ca-4780-93c8-d59cf36bdaa2
Home
Categories
Sanitary
Taps & Mixers
American Standard Easy Set Controller CP
Available in United States
American Standard APAC
Follow
American Standard Easy Set Controller CP
Download
Technical specification
Technical specification
Unique ref.
american-standard-easy-set-controller-cp
Product family
Bathroom Faucets (Mixer)
Product group
Shower Mixer (03)
Type
Object (single object)
Date of publishing
2026-09-22
Edition number
1
Height (mm)
151
Width (mm)
151
Depth (mm)
118.7
Related
Related
Material main
Chrome
Material secondary
Chrome
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Square Thin HPC 500 mm Vessel
Download