Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/71b7fbe1-0f58-46fa-b3f6-64d237a258d2
Home
Categories
Sanitary
Wash basins
American Standard Cygnet Counter Top Basin 1TH WH
Available in United States
American Standard APAC
Follow
American Standard Cygnet Counter Top Basin 1TH WH
Download
Technical specification
Technical specification
Unique ref.
american-standard-cygnet-counter-top-basin-1th-wh
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
175
Width (mm)
500
Depth (mm)
440
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Loven OP exp. 150/250 mm w/o SC SG
Download