Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/742abae0-b31a-4e52-a5b3-b5b224fa7df8
Home
Categories
Sanitary
Wash basins
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Available in United States
American Standard APAC
Follow
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
Technical specification
Technical specification
Unique ref.
american-standard-studio-wall-basin-w-fix-3th-500-wh
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
210
Width (mm)
500
Depth (mm)
425
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Heron Square Under Counter 0TH WH
Download
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download