Publish your products
American Standard Loven CCBTW Bowl, Tank Bottom Inlet

American Standard Loven CCBTW Bowl, Tank Bottom Inlet

Technical specification
  • Unique ref.American_Standard_Loven_CCBTW_Bowl_Tank_Bottom_Inlet
  • Product familyChinaware/Ceramics (WC) (11)
  • Product groupWC Close Coupled (02)
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
  • Height (mm)705
  • Width (mm)396
  • Depth (mm)682
Related
  • Material mainCeramics
  • Material secondaryPorcelain
Classification
  • BIMobject CategorySanitary - Toilets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit