Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/01b8c5e2-f0c0-4838-a93a-5b85d6fdae5d
Home
Categories
Sanitary
Taps & Mixers
American Standard Loven Extended Basin Mixer
Available in United States
American Standard APAC
Follow
American Standard Loven Extended Basin Mixer
Download
Technical specification
Technical specification
Unique ref.
american-standard-loven-extended-basin-mixer
Product family
Bathroom Faucets (Mixer)
Product group
Basin Mixer (01)
Type
Object (single object)
Date of publishing
2026-05-05
Edition number
1
Height (mm)
253
Width (mm)
50
Depth (mm)
192
Related
Related
Material main
Brass
Material secondary
Brass
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Similar products
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download