Publish your products
American Standard Neo Modern Kitchen Faucet(Lead Free) FFAS5624-5015L0BC0

American Standard Neo Modern Kitchen Faucet(Lead Free) FFAS5624-5015L0BC0

Neo Kitchen Faucet FFAS5624-5015L0BC0
Technical specification
  • Unique ref.American_Standard_Neo_Modern_Kitchen_Faucet_Lead_Free_FFAS5624-5015L0BC0
  • Product familyKitchen Faucets
  • Product groupKitchen Mixer
  • TypeObject (single object)
  • Date of publishing2023-07-03
  • Edition number1
  • Height (mm)315
  • Width (mm)48
  • Depth (mm)200
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)1.74
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Oceania Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit