Publish your products
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence
Aegis Plus® Light Commercial Ornamental Steel Fence

    Aegis Plus® Light Commercial Ornamental Steel Fence

    4.6 out of 5 stars4.6(12 reviews)

    Commercial Ornamental Fence

    Aegis Plus commercial ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis Plus the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Aegis Plus ornamental steel fences are the perfect choice for a light commercial ornamental fence application that requires non-standard heights, rail spacing, or colors.

    Ameristar crafted the ForeRunner rail to increase strength through architecture. The innovative design feature of the ForeRunner rail is an internally secured retaining rod that allows for variable pitch connection, high angle biasability, and eliminating unsightly external fasteners. Galvanized inside & out to protect against internal corrosion; the ForeRunner rail is in the upper echelon of perimeter security solutions.

    Specification
    • Pickets: .75"sq x 17ga

      ForeRunner™ Rails: 1.5" x 1.5" x 14ga

      Posts: 2.5"sq x 12ga

      Heights: 3', 3.5', 4', 5', 6', 7' & 8'

      Fence Styles

      Classic

      Majestic

      Genesis

      Warrior

      3 Rail Panels

      • Available in 3', 3.5', 4', 5', 6', 7' & 8' height
      • Standard bottom rail
      • 4" standard picket airspace

      2 Rail Panels

      • Available in 3', 3.5', 4', 5' & 6' height
      • Standard bottom rail
      • 4" standard picket airspace
    Technical specification
    • Unique ref.ameristar-aegis-plus
    • Product familyOrnamental Fences
    • Product groupCommercial
    • TypeObject (single object)
    • Date of publishing2014-10-28
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    United States