Publish your products
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence
Montage Plus® Ornamental Steel Fence

    Montage Plus® Ornamental Steel Fence

    4.4 out of 5 stars4.4(21 reviews)

    Premium Residential & Light Commercial Steel Fence

    Montage Plus is a heavier ornamental steel fence compared to Montage. It is ideal for residential and light commercial applications.

    Montage Plus Pool, Pet & Play

    Our Montage Plus Pool, Pet, and Play (PPP) is an ideal choice for a dog fence, pool fence, or child safety fence. It was created to combat safety concerns in these applications. The primary difference in Montage Plus PPP is the 3" airspace between pickets.

    Specification
    • Pickets: .75"sq x 18ga

      Rails: 1.4375" x 1.5" x 14ga

      Posts: 2.5"sq x 16ga

      Heights: 3', 3 1/2', 4', 5' or 6'

      Fence Styles

      Classic

      Majestic

      Genesis

      Warrior

      3 Rail Panels

      • Available in 3', 3 1/2', 4', 5' and 6' height
      • Standard or flush bottom rail available
      • 4" standard picket airspace or 3" Pet, Pool & Play picket airspace

      2 Rail Panels

      • Available in 3', 3 1/2', 4', 5' and 6' height
      • Standard or flush bottom rail available
      • 4" standard picket airspace or 3" Pet, Pool & Play picket airspace
    Technical specification
    • Unique ref.ameristar-montage-plus
    • Product familyOrnamental Fences
    • Product groupCommercial
    • TypeObject (single object)
    • Date of publishing2014-10-28
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    United States