Publish your products
Amtrak Solar 40-Watt Galvanized Steel 14-Inch Solar Attic Fan
Amtrak Solar 40-Watt Galvanized Steel 14-Inch Solar Attic Fan
Amtrak Solar 40-Watt Galvanized Steel 14-Inch Solar Attic Fan
Amtrak Solar 40-Watt Galvanized Steel 14-Inch Solar Attic Fan
Amtrak Solar 40-Watt Galvanized Steel 14-Inch Solar Attic Fan

    Amtrak Solar 40-Watt Galvanized Steel 14-Inch Solar Attic Fan

    • New 14 inch Fan Housing with 10" High Efficiency fan blade. enough to open louver. Easy to install with quick-connect wires.
    • For Gabel vent, greenhouse, garage or RV. Includes 15’ of extra wire and brackets.
    • Thermal protected fan motor with high efficiency fan blades. For areas up to 2250 Sq. Ft.
    • 40 watt Solar Panel. Free optional thermostat upon request.
    • Made in USA.

    As Featured on Amazon.com

    #AmtrakSolar #SolarPanel #SolarAtticFan

    Specification
    • Technical Details

      Part Number: SAFD30
      Item Weight: 12 pounds
      Product Dimensions: 26 x 15 x 6 inches
      Item model number: SAFD30
      Size: 40 Watt
      Color: Black
      Material: Galvanized Steel
      Voltage: 12 volts
      Wattage: 40 watts
      Item Package Quantity: 1
      Batteries Included? No
      Batteries Required? No
      Assembled Diameter: 14 inches

    Technical specification
    • Unique ref.Amtrak-Solar-40-Watt-Galvanized-Steel-14-Inch-Solar-Attic-Fan
    • Product familySolar
    • Product groupAttic Fan
    • TypeDocumentation (info)
    • Date of publishing2019-03-11
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Solar Panels
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code48 14 00
    • CSI MasterFormat 2014 TitleSolar Energy Electrical Power Generation Equipment
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit