Publish your products
SolarScapes Awnings & Carports

SolarScapes Awnings & Carports

4.2 out of 5 stars4.2(17 reviews)
What are SolarScapes? Building on the design that won Dwell on Design's Best Energy Product in 2012, SolarScapes are modular, pre-fabricated solar canopy structure solutions that are infinitely configurable to meet the needs of any project. You will have the ability to offer your customers unique, ultra functional, free-standing solar structures without an in-house design, engineering and fabrication team. SolarScapes are the solution to the most demanding solar design and installation problems. Simply provide a few pieces of information about your project and Lumos takes care of the rest. We will provide... Fully Fabricated Structure LSX Frameless Solar module system Mounting Components and Hardware Engineering/Structural Wet Stamped Permit Package Included Why SolarScapes? Overhead solar applications do not require a Class A Fire Rating Infinite Powder Coated Color options High Wind, Snow and Seismic Load Capacity Superior Aesthetics Extremely Easy and Fast Installation Time Applications Patio Cover Carport EV Charging Station Covered Walkway Covered Picnic Area Bus Stop More... Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Country: United States Region: North America
Technical specification
  • Unique ref.SolarScapes
  • Product familyElectrical
  • Product groupSolar Panels
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Solar Panels
  • Uniclass 2015 CodePr_60_70_65_63
  • Uniclass 2015 DescriptionPhotovoltaic modules
  • CSI MasterFormat 2014 Code26 31 00
  • CSI MasterFormat 2014 TitlePhotovoltaic Collectors
  • OmniClass Number23-35 11 17 15
  • OmniClass TitlePhotovoltaic Collectors

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit