Publish your products
Cyclone® Mxi Modulating Commercial Condensing Water Heater
Cyclone® Mxi Modulating Commercial Condensing Water Heater

    Cyclone® Mxi Modulating Commercial Condensing Water Heater

    4.3 out of 5 stars4.3(27 reviews)

    The full line of A. O. Smith Cyclone® Mxi condensing water heaters have been designed to provide years of dependable service and feature industry leading technology. Models are available from 120,000 to 500,000 Btu/h and all deliver thermal efficiencies of 95% and higher. The unique helical coil heat exchanger limits weld joints for optimal service life while maximizing heat transfer.

    Features

    • Up to 98% thermal efficiency dramatically lowers operating costs
    • Modulating models adjust firing rate to the specific demand further increasing efficiency and money savings
    • Our exclusive advanced electronic control with built-in diagnostics, is network ready for remote monitoring
    Technical specification
    • Unique ref.aosmith-cyclone_mxi-bth
    • Product familyStorage Water Heaters
    • Product groupCyclone Mxi
    • TypeObject (single object)
    • Date of publishing2017-10-16
    • Edition number2
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • Uniclass 2015 CodePr_60_60_96_34
    • Uniclass 2015 DescriptionGas-fired storage water heaters
    • CSI MasterFormat 2014 Code22 34 36
    • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
    • OmniClass Number23-31 29 13 13
    • OmniClass TitleHot Water Tank Gas Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States