Publish your products
Dura-Power™ DEN and DEL
Dura-Power™ DEN and DEL

    Dura-Power™ DEN and DEL

    4.7 out of 5 stars4.7(31 reviews)
    The Dura-Power™ DEN (standard upright) and DEL (lowboy) series is available with tank capacities from 6 through 119-gallons. They can be installed for non-simultaneous and single element operation (maximum input up to 6 KW), or for simultaneous dual-element operation (maximum input up to 12 KW).

    Features

    • Capacities from 6 – 119 gallons
    • Most models convert to three-phase or single-phase in field for easy installation
    Specification
    • Tech Specs Specifications Gallon Capacity: 6 - 119 Hi Cube Trailer Load Factor: 0.01 - 1.75 Maximum Kilo Input: 3 - 12 Number of Elements: 1 - 2 Dimensions Diameter (Inches): 14 1/4 - 29 3/8 Approximate Shipping Weight (lbs.): 35 - 331 Height to the top of the Heater (Inches): 15 1/2 - 62 4/9
    Technical specification
    • Unique ref.aosmith-dura-den-del
    • Product familyStorage Water Heaters
    • Product groupDura-Power
    • TypeObject (single object)
    • Date of publishing2018-04-24
    • Edition number2
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • Uniclass 2015 CodePr_60_60_96_28
    • Uniclass 2015 DescriptionElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States