Publish your products
Santa-Fe Compact70 Standalone Dehumidifier
Santa-Fe Compact70 Standalone Dehumidifier
Santa-Fe Compact70 Standalone Dehumidifier
Santa-Fe Compact70 Standalone Dehumidifier
Santa-Fe Compact70 Standalone Dehumidifier
    AprilAire

    Santa-Fe Compact70 Standalone Dehumidifier

    The Santa-Fe Compact70 Dehumidifier is a powerful yet space-saving unit.

    With a horizontal configuration and a flow-through design, this system removes excess moisture from low-clearance crawl spaces and tight basement areas to a small home theater.

    Ideal Applications

    • Basements
    • Crawl spaces
    • Garages
    • Home theaters
    • Workshops
    • Gun rooms
    • Exercise rooms
    Specification
      • Part Number: 4044110
      • Pint Capacity: 70 pints / 8.75 gallons @ 80°F and 60% RH
      • Power: 444 watts @ 65°F and 60% RH
      • Supply Voltage: 115 volt – 1 phase – 60 Hz
      • Current Draw: 3.7 amps @ 65°F and 60% RH
      • Blower: 150 CFM @ 0.0" WG
      • Average Sound Level: 55 dBA
      • Operating Temperature: 49°F min., 95°F max.
      • Control Type: Onboard controls

      Crawl Space Sizing

      • Tightly sealed: Up to 2,600 sq. ft. (15,000 cu. ft.)
      • Moderately sealed: Up to 2,200 sq. ft. (11,000 cu. ft.)
      • Loosely sealed: Up to 1,800 sq. ft. (9,000 cu. ft.)

      Basement Sizing

      • Tightly sealed: Up to 2,600 sq. ft. (23,000 cu. ft.)
      • Moderately sealed: Up to 2,000 sq. ft. (20,000 cu. ft.)
      • Loosely sealed: Up to 1,800 sq. ft. (18,000 cu. ft.)

      Performance at 80°F and 60% RH

      • Water Removal: 70 pints/day
      • Efficiency: 5.5 pints/kWh
      • Energy Factor: 2.6 L/kWh

      Performance at 65°F and 60% RH

      • Water Removal: 43.7 pints/day
      • Efficiency: 4.1 pints/kWh
      • Energy Factor: 1.96 L/kWh

      Pre-Filter

      • Washable pre-filter
      • Size: 11.38"W × 9.00"H × 0.25"D
      • Part Number: 4027168

      Air Filter

      • MERV-13 filter
      • Size: 11.38"W × 9.00"H × 0.75"D
      • Part Number: 4037724
      • Unit Dimensions: 12"W × 12"H × 21"D
      • Unit Weight: 55 lbs.
      • Shipping Dimensions: 18"W × 18"H × 27"D
      • Shipping Weight: 64 lbs.
    Technical specification
    • Unique ref.santa-fe-compact70-standalone-dehumidifier
    • Product familyDehumdification
    • Product groupStandalone Dehumidifiers
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodePr_65_67_39
    • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 16
    • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
    • OmniClass Number23-33 27 13
    • OmniClass TitleDehumidifiers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States