Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arco/products/e24eab05-3e71-45ef-b38d-55870e64379e
Home
Categories
Furniture
Chairs, Stools & Benches
Arc
Available in United States
Arco
Follow
Arc
A wooden bench in the shape of a boat, provided with leather grips.
Download
Technical specification
Technical specification
Unique ref.
Arc
Product family
Furniture
Product group
Benches
Type
Object (single object)
Date of publishing
2012-09-19
Edition number
1
Height (mm)
44
Width (mm)
212
Depth (mm)
45
Links
Links
Product url
http://www.arco.nl/arc-de-de-nl.html
Related
Related
Material main
Wood
Material secondary
Stainless steel
Designed in
Netherlands
Manufactured in
Netherlands
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12_07
Uniclass 2015 Description
Benches
CSI MasterFormat 2014 Code
12 67 23
CSI MasterFormat 2014 Title
Benches
OmniClass Number
23-21 25 19 11 13
OmniClass Title
Benches
CSI UniFormat II Code
E20
CSI UniFormat II Title
FURNISHINGS
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
Jari Chair
1.9
(
24
)
Download
HBF Inc
Mod Deep by HBF
4.6
(
35
)
Download