Publish your products
Morelli Bench Wood Style

Morelli Bench Wood Style

4.7 out of 5 stars4.7(9 reviews)

Recognizing the need for urban furniture that is elegant, functional, and durable, the Morelli bench was designed to provide a comfortable waiting experience and raise the value of outdoor public spaces. The timeless design visually enhances the space it lives in, while the flexible material and width options respond to the unique needs of each public space; even indoors.

This sophisticated bench features solid aluminum cast legs and supports either perforated steel planks or ipe wood slats in 66” and 84” width configurations. These perforations are an aesthetic and purposeful design choice that reduce the heat of the seat, making it a comfortable choice in multiple climates. The bench’s floor mounting legs offer secure and easy installation.

Technical specification
  • Unique ref.morelli_bench_wood
  • Product familyFurniture
  • Product groupChairs, Stools & Benches
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)17.73
  • Width (inches)66
  • Depth (inches)20.78
Related
  • Material mainAluminium
  • Material secondaryOak
  • Designed inCanada
  • Manufactured inCanada
  • Weight Net (Lbs)68
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12_07
  • Uniclass 2015 DescriptionBenches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-21 25 19 11 13
  • OmniClass TitleBenches
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit