R 70 CP is a polyurethane resin flooring system having outstanding wearing properties with high chemical resistance and pleasing decorative finish. Ideally suited in aggressive areas where a seamless, joint free finish is required and maximum cleanliness is essential. Suitable for use from 2mm up to 5mm thickness.
COLOURS
Available in a range of colours
FEATURES
• Hard wearing: extremely durable and abrasion resistant with low maintenance cost
• Facilitates rapid application: can be applied on 7 days old concrete or 2 days old polymer screeds
• Resistant to a wide range of chemicals and liquids
• Seamless: easily cleanable to maintain high standards of hygiene
• High Impact resistance: Classified ‘High Impact Resistance’ under BS 8204: Part 1: 1999
• Supplied in pre-measured packs for ease of mixing and consistency at site
• Food grade: CFTRI approved; conforms to the specifications as per U.S FDA 175.300
Ardex Endura
Region availability
| Asia |
|---|
India |