Publish your products
ARDEX FB 9L - Flex Floor Adhesive
ARDEX
Archived

ARDEX FB 9L - Flex Floor Adhesive

Cement based, high quality floor adhesive that can be used in all kinds of large ceramic and stone pavement.
Specification
  • Product Color: Grey Mixing ratio: Approximately 7 lt. water Dry Powder Density: About 1.3 kg / lt Fresh Mortar Density: About 1.65kg / lt Container Life: About 2 hours Exposure Time: About 30 min. Correction Time: Approximately 15-20 min. Walk Time: About 6 hours later Joint Time: About 6 hours later Underfloor Heating: Yeah
Technical specification
  • Unique ref.ARDEX-FB-9L
  • Product familyTile & Stone Installation System
  • Product groupFlex Floor Adhesive
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainCement
  • Material secondarySand
  • Designed inGermany
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_93_96
  • Uniclass 2015 DescriptionWall and floor tile units
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit