Publish your products
ARDEX R 4 RAPID - Universal rapid mortar
ARDEX

ARDEX R 4 RAPID - Universal rapid mortar

With ARDURAPID® effect Based on white cement. Stable mortar for repairs with a finishing character It adheres to almost all the most common substrates without primer . For walls, ceilings and floors For filling holes and cracks. For leveling and leveling unevenness, steps and roughness For smoothing For quick bonding of metal profiles, for joints and edges Next machining after 45-60 minutes. Quick drying , smoothing to zero. Pure white
Specification
  • Mixing ratio: ca. 0.4 l of water: 1 kg of powder equal to approx. 1 vol. of water and 2 vol. of dust Charge density: ca. 0.85 kg / l Weight of fresh mortar: ca. 1.5 kg / l Material consumption: ca. 1.1 kg of powder per m² and mm Processing time (+20 ° C): ca. 15 minutes Suitability for floor heating: Yes Packaging: 2.5 kg net bucket Storage: in a dry place for approx. 12 months in the original sealed package
Technical specification
  • Unique ref.ARDEX-R-4-RAPID
  • Product familyTile & Stone Installation System
  • Product groupUniversal Rapid Mortar
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Links
Related
  • Material mainMortar
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 19
  • CSI MasterFormat 2014 TitleResilient Tile Flooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Austria
Czech Republic
Denmark
France
Italy
Russia
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit