Publish your products
ARDEX A 35 MIX - Pre-Blended Ultra Rapid Drying Cement for Internal Screeds
ARDEX A 35 MIX - Pre-Blended Ultra Rapid Drying Cement for Internal Screeds
ARDEX A 35 MIX - Pre-Blended Ultra Rapid Drying Cement for Internal Screeds
ARDEX A 35 MIX - Pre-Blended Ultra Rapid Drying Cement for Internal Screeds
    ARDEX

    ARDEX A 35 MIX - Pre-Blended Ultra Rapid Drying Cement for Internal Screeds

    ARDEX A 35 MIX is a pre-blended mix of ARDEX A 35 cement and graded sands to produce ultra-rapid drying floor screeds which can be walked on after just 3 hours and floorcoverings installed in as little as 4 hours, regardless of thickness. Use ARDEX A 35 MIX for bonded, unbonded and floating screeds in internal locations.

    • Pre-blended with graded sand for convenience – just add water
    • Walk on after 3 hours
    • Receives ceramic and natural stone tiles directly after only 24 hours
    • Install carpet, wood and vinyl floorcoverings after 24 hours, or just 4 hours for carpet and vinyl when smoothed with ARDEX A 55
    • Passes BRE Screed (ISCR) Testing after 6 hours
    • After just one day, achieves the acceptable minimum compressive and tensile bending strengths attained by an ordinary cement screed after 28 days

    Unit Size Available: 25kg

    Coverage: Approximately 0.5m2 at 25mm thick per 25kg unit

    Specification
    • Working time at 20°C - approx. 60 minutes Walkability at 20°C - approx. 3 hours COMPRESSIVE STRENGTH - After 28 days 40.0 N/mm² TENSILE BENDING STRENGTH - After 28 days 7.0 N/mm² SOUNDNESS (BRE SCREED TEST) - Normally after 6 hours
    Technical specification
    • Unique ref.Ardex-a-35-mix
    • Product familyTile & Stone Installation System
    • Product groupScreeds/Mudbeds
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCement
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia
    Austria
    Singapore
    Czech Republic
    Thailand
    Denmark
    France
    Ireland
    Poland
    Russia
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit