Publish your products
ARDEX RA 56 - Low-Viscosity Rigid Hybrid Polyurethane Crack & Spall Repair
ARDEX RA 56 - Low-Viscosity Rigid Hybrid Polyurethane Crack & Spall Repair
ARDEX RA 56 - Low-Viscosity Rigid Hybrid Polyurethane Crack & Spall Repair
    ARDEX

    ARDEX RA 56 - Low-Viscosity Rigid Hybrid Polyurethane Crack & Spall Repair

    ARDEX RA 56 is an ultra-low viscosity, 2-component hybrid polyurethane adhesive. It is a rapid curing concrete repair material used when minimal down time is crucial. Its low viscosity offers deep penetration into hairline cracks for a structural repair. The addition of dry, bagged aggregate makes a quality spall repair product that is ready for grinding and open to traffic in less than 1 hour.

    Substrates:

    • Concrete
    Specification
    • Colour: Grey Viscosity Mixed: 60 centipoise Gel Time (+24°C): 2 - 3 minutes Cure Time (+24°C): 60 minutes (reopen to traffic) Tack-free Time (+24°C): 12 minutes Compressive Strength 1 hour (neat): 33.8 MPa Compressive Strength 24 hour (neat): 36.5 MPa Tensile Strength: 28.7 MPa Elongation: 5% Bond Strength: 13.1 MPa Shore D Hardness: 70 Adhesion to Concrete: 1.9 MPa
    Technical specification
    • Unique ref.Ardex-ra-56
    • Product familyConcrete Repair
    • Product groupCrack and Spall Repair
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • UNSPSC nameInterior finishing materials
    • UNSPSC code3016
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    Oceania Asia
    Australia
    Singapore
    New Zealand
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit