Publish your products
ARDEX SN Neutral silicone
ARDEX

ARDEX SN Neutral silicone

Product description
Silicone sealant with fungicidal finish (alcohol-curing)
Elastic closing of movement, corner and connection joints indoors and outdoors
Sealing joints between masonry, concrete, tile coverings, plaster, metal, glass, wood, aluminum and plastic windows as well as window sills and eaves sheet metal fittings
Easy to spray and smooth
Good adhesive properties
Resistant to weathering, UV rays as well as commercial cleaning agents and disinfectants

Available in:
White
Gray
jasmine
pergamon
cement gray
bahamabeige
silver gray
basalt 
transparent

Application
Inside and outside. Wall and floor.
Elastic closing of movement, corner and connection joints in bath, shower and WC
in the living area with ceramic tiles, on doors, windows and built-in elements
in ceramic tiles on balconies, terraces and facades.

Specification
  • Joint width : up to 30 mm 
    Processing temperature: + 5 ° C to + 40 ° C (substrate temperature) 
    Skin forming time (approx. + 23 ° C and 50% relative humidity) : approx. 7 - 10 minutes, after a few hours the skin is very vulnerable 
    Cure speed (about + 23 ° C and 50% relative humidity) : Approx. 2mm / day
    about 7mm / week

    Temperature resistance (DIN 52123) : -40 ° C to + 180 ° C 
    Practical elasticity : Approx. 25% of the joint width 
    Shore A hardness : approx. 25 
    Storage : Store cool and dry for approx. 12 months. 
    Material requirement :
    10x10mm approx. 3.0 running meters 
    per cartridge 
    Triangular 
    joint : 6.0 lfdm per cartridge 
    5x5 mm approx. 12,0 lfdm 
    per cartridge

    With triangular joints, the material requirement is reduced to half the amount

Technical specification
  • Unique ref.Ardex-sn
  • Product familyTile & Stone Installation System
  • Product groupSilicone Sealant
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Material mainSurface Film
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Czech Republic
Denmark
France
Germany
Poland
Sweden
Switzerland