Publish your products
ARDEX A 14 - Binder for Drainage Mortars
ARDEX

ARDEX A 14 - Binder for Drainage Mortars

Binder based on quick-setting cement

Inside and outside, floor.

Application
Production of drainage screeds and laying mortars for the absorption of natural stone slabs, ceramic tiles, concrete blocks and pavement slabs or paving stones in balcony and terrace construction.
In the system with ARDEX X 32 Flexible laying mortar for the discolouration and efflorescence-free laying of tiles
Walkable after about 4 hours
With hydrophobing to prevent backwaters

Specification
  • Technical information
    Mixing ratio : Mixing ratio 1: 5
    25 kg ARDEX A 14 
    (1 original bag)
    125 kg of gravel 2-8 mm or 
    125 kg of chippings 2-8 mm
    6-10 liters of water (depending on the moisture of the supplement)

    Compressive strength : After 1 day approx. 10 N / mm²
    After 7 days, approx. 15 N / mm²
    After 28 days approx. 17 N / mm²

    GISCODE : ZP 1 = cement-containing product, low in chromate 
    Storage : In dry rooms for about 12 months storable in original container Bulk 
    density : 1.1 kg / dm³ Fresh 
    weight of the mortar : 1.8 kg / dm³ 
    Material requirements : 3.0 kg powder per m² and cm 
    Processing time (+ 20 ° C) : Approx. 60 min. 
    Walkability (+ 20 ° C) : After approx. 4 hrs 
    Water permeability :> 1000 l / m² / h 
    Flexural tensile strength : After 1 day approx. 2.0 N / mm²
    After 7 days about 2.2 N / mm²
    After 28 days approx. 2.5 N / mm²

Technical specification
  • Unique ref.Ardex-a-14
  • Product familyTile & Stone Installation System
  • Product groupBinder for Drainage Mortar
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
France
Germany
Poland
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit