Publish your products
ARDEX A 828™ Wall Filler and Surface Filler
ARDEX A 828™ Wall Filler and Surface Filler
ARDEX A 828™ Wall Filler and Surface Filler
ARDEX A 828™ Wall Filler and Surface Filler
    ARDEX

    ARDEX A 828™ Wall Filler and Surface Filler

    ARDEX A 828 is a brilliant white, rapid hardening, plaster for filling, smoothing and finishing interior walls and ceilings.

    • Ideal for smoothing and plastering a variety of surfaces, such as – render, concrete, aerated concrete, plasterboard, construction boards
    • Can be used as a deep wall filler with all the advantages of a fast setting plaster
    • Can fill large surface depressions in walls and ceilings
    • Covers old decorative finishes such as ARTEX
    • Available in a lemon scent for sensitive installations
    • Slump, tension and crack free

    ARDEX 828 Conforms to EN 13963: 2014 Jointing Material for Gypsum Boards and A1 in accordance with EN 13501-1

    Specification
    • Mixing ratioapprox. 

      13 litres of water to 25kg powder is equivalent to approx. 1 vol. of water: 2 vol. of powder.

      Bulk densityapprox. 

      1.0kg/litre

      Mortar weight when freshly mixed 

      approx. 1.5kg/litre

      Material requirementapprox. 

      1.0kg powder per m²/mm

      Working time at 20°Capprox. 

      30 minutes

      Painting and pasting workafter drying

      Ball pressure hardness after 28 daysapprox. 9 N/mm²

      Tensile bending strength after 28 daysapprox. 4 N/mm²

      pH-Valueapprox. 8

    Technical specification
    • Unique ref.ardex-a-828
    • Product familyWall Render
    • Product groupWall Filler and Skimcoat
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 DescriptionPlasters and renders
    • CSI MasterFormat 2014 Code09 70 00
    • CSI MasterFormat 2014 TitleWall Finishes
    • OmniClass Number23-15 15 27
    • OmniClass TitleRenders
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe Asia
    Austria
    Türkiye
    Czech Republic
    Denmark
    France
    Germany
    Italy
    Poland
    Russia
    Sweden
    Switzerland
    United Kingdom