Publish your products
Zen Series - Wall Coverings
Zen Series - Wall Coverings
Zen Series - Wall Coverings
Zen Series - Wall Coverings
Zen Series - Wall Coverings
Zen Series - Wall Coverings
    DUCHATEAU

    Zen Series - Wall Coverings

    The Zen Collection is a curated selection of softened slats with rounded edges, backed in felt. Designed with acoustic intention and sculptural clarity, each style brings visual rhythm and tranquil separation to spaces seeking quiet luxury. Inspired by the interior architecture of wellness spaces, Zen lends itself equally to commercial settings and residential interiors, both a design gesture and a functional enhancement.

    Available in Natural Oak and Raw Walnut.

    Get in contact with DUCHATEAU

    Specification
    • Width: 15-1/8" (357.1875 mm)

      Length
      : 108" (2743.2 mm

      Coverage/Panel: 11.341 sf. (1.05 m2)

      Coverage/Set: 22.68 sf. (2.10 m2)

      Thickness: 15/16" (23.81 mm)

      Weight/Panel: 22.1 lbs. (9.57 kg)

      Weight/Set: 45.81 lbs. (20.87 kg)

      Cut Pattern: Linear

      Wood Species: Natural Oak: Oak | Raw Walnut: Walnut

      Installation Direction: Horizontal, Vertical or Angular

      Surface Treatment: Smooth

      Finish: Lacquer

      Grade: Select

      Installation Method: Construction | Adhesive & Screws

      Fire Retardant: Fire Retardant Felt Backing

      Limited Warranty: Commercial: 3 Years Structure & Finish | Residential: 5 Years Structure & Finish

      Applications: For wall and ceiling installation

    Technical specification
    • Unique ref.zen-collection
    • Product familyWalls & Ceilings
    • Product groupWall Panels
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code07 42 23
    • CSI MasterFormat 2014 TitleWood Wall Panels
    • OmniClass Number23-15 13 19 15
    • OmniClass TitleWood Wall Panels

    Region availability

    North America
    Canada
    United States