Publish your products
ARDEX A 900 - Repair Compound
ARDEX

ARDEX A 900 - Repair Compound

Product description With ARDURAPID effect Contains cement For smoothing and filling of wall and ceiling surfaces, especially in the repair Area For the interior. Hardens and dries quickly Low tension, even in thick layers Particularly filling Easy to process Felt and smoothable application filling, repairing and filling of wall and ceiling surfaces, especially For larger depressions, brushing on and off deeper eruptions.
Specification
  • Technical information Mixing ratio : Approx. 9 l of water: 25 kg of powder accordingly about 1 RT water: 21 / 2RT powder Fresh weight : approx. 1.4 kg / l painting and gluing work (20 ° C) : After approx. 1 day. pH value : fresh mortar cement-containing = approx. 12 set filler coat = approx. 10 GISCODE : ZP1 = cement-containing product, low in chromate. Storage : In dry rooms approx. 12 months storable in original sealed container Bulk density : approx. 1.0 kg / l Material requirements: Approx. 1.0 kg powder per m 2 and mm Processing time (+ 20 ° C) : Approx. 30 minutes.
Technical specification
  • Unique ref.ARDEX-A-900
  • Product familyWall Render
  • Product groupWall Filler and Skimcoat
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainCementitious
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Finishes
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_64_12
  • Uniclass 2015 DescriptionCementitious renders
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 15 27
  • OmniClass TitleRenders
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Italy
Singapore
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit