Publish your products
ARDEX AF 2575 - Heavy Duty Adhesive - One Component
ARDEX AF 2575 - Heavy Duty Adhesive - One Component
    ARDEX

    ARDEX AF 2575 - Heavy Duty Adhesive - One Component

    ARDEX AF 2575 is a heavy duty flooring adhesive ideal for a number of floor finishes, including luxury vinyl tiles, sheet vinyl, rubber sheet up to 4mm, rubber tiles up to 9mm, and artificial grass.  ARDEX AF 2575 can be used with all ARDEX Latex and Water-Based Levelling and Smoothing Compounds in both commercial and domestic locations.

    • Moisture, weather and water resistant
    • Suitable for internal and external use
    • High temperature resistance, for use in areas of direct sunlight e.g. conservatories
    • Very high bond strength, for use in high load areas
    • Very low emissions
    • Solvent free

    Unit Size Available: 7kg

    Coverage: Up to 23m2

    ARDEX ENDURA

    Specification
    • Airing Time - 5-20 minutes Working Time - Up to 35 minutes Open Time - Up to 40 minutes
    Technical specification
    • Unique ref.Ardex-af-2575
    • Product familyFlooring Adhesive
    • Product groupHeavy Duty Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia
    Ireland
    Singapore
    United Kingdom
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit