Publish your products
ARDEX AF 275 - Rubber Flooring Adhesive
ARDEX AF 275 - Rubber Flooring Adhesive
ARDEX AF 275 - Rubber Flooring Adhesive
    ARDEX

    ARDEX AF 275 - Rubber Flooring Adhesive

    ARDEX AF 275 is designed specifically for adhering rubber sheet and tile floorcoverings up to 4mm thick in interior dry locations.  It has very good early and long term adhesive strength and is protected from biodegradation.

    • Fibre reinforced to offer the following benefits:
      • Maximum bond strength
      • Minimal lateral movement during installation
      • Eliminates adhesive squeeze between tile joins
      • Improved indentation resistance
      • Ready to receive rubber floorcoverings in as little as 5 minutes
      • Suitable for installing rubber up to 4mm thick
      • High temperature resistance, suitable for use over underfloor heating systems
      • Suitable for use with chairs fitted with castor wheels
      • Solvent free

    Unit Size Available: 14kg

    Coverage: Up to 47m2

    Specification
    • Airing Time - 5-10 minutes Working Time - Up to 10 minutes Open Time - Up to 15 minutes
    Technical specification
    • Unique ref.Ardex-af-275
    • Product familyFlooring Adhesive
    • Product groupRubber Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71
    • Uniclass 2015 DescriptionResilient floor coverings
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 15 15
    • OmniClass TitleRubber Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Oceania
    Ireland
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit