Publish your products
ARDEX BM - Cold self-adhesive track (KSK)
ARDEX BM - Cold self-adhesive track (KSK)
    ARDEX

    ARDEX BM - Cold self-adhesive track (KSK)

    Product description
    Cold self-adhesive bitumen waterproofing membrane (KSK)
    Sealing of structures against soil moisture, non-accumulating seepage water and non-pressurized water (according to DIN 18195, part 4 + 5)
    Waterproofing against capillary rising damp and water vapor barrier in the floor area under floating screeds
    With official test certificate
    Self-adhesive with high adhesive power even at low temperatures
    Immediately water and driving rain
    tearproof
    Bridges cracks
    Clean and easy processing
    application
    Sealing of structures, such. B.

    External basement walls
    floor tiles
    Balconies and terraces
    wet rooms
    garage roofs
    underground car parks
    retaining walls
    light shafts
    foundations
    etc.
    against 

    Soil moisture (capillary water, holding water)
    non-accumulating leachate
    non-pressing water

    Sealing against capillary rising moisture and as a water vapor barrier in the floor area under floating screeds. 

    For vertical and horizontal surfaces.

    Specification
    • Weight : Approx. 1.8 kg / m 2 
      width : 1 m 
      thickness : 1,6 mm 
      Color : Black Gray 
      processing temperature : -5 ° C to + 30 ° C 
      temperature resistance (DIN 52123) : = + 70 ° C 
      cold bend test (DIN 52123, 12) :> 5 mm 
      impermeability to water (DIN 52123, 10.2) : = 4 bar / 24 h 
      Fire behavior (DIN 4102) : Building material class B2 
      Maximum tensile force (longitudinal / transverse) : 235/220 N / 50 mm 
      Elongation at maximum tensile force (longitudinal / transverse) : 200 / 225% 
      Labeling according to GefStoffV : No 
      storage: Upright, cool and protected from light. Can be stored for about 12 months in original packaging in dry rooms. 
      Material requirement: approx. 1.1 m 2 per m 2 of sealing 

    Technical specification
    • Unique ref.Ardex-bm
    • Product familyWaterproofing
    • Product groupWaterproofing Membrane
    • TypeObject (single object)
    • Date of publishing2019-10-07
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • CSI MasterFormat 2014 Code07 10 00
    • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing

    Region availability

    Europe
    Austria
    Czech Republic
    France
    Germany
    Poland
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit