Publish your products
ARDEX F 3 - Cladding and facade smoothing compound, partial patching and surfacing
ARDEX F 3 - Cladding and facade smoothing compound, partial patching and surfacing
    ARDEX

    ARDEX F 3 - Cladding and facade smoothing compound, partial patching and surfacing

    For repair and patching of facades as well as on wall surfaces and ceilings, indoors Before the application of paints and coatings in dispersion, of paints based on silicone resins, paints based on silicates in dispersion, paints silicates, as well as the surfaces lasured, wiped and coated Hardens quickly and without cracks Dry in 1 day even in thick layers Suitable for repairing cracks with ARDEX BU-R - Reinforcing Mesh Excellent adhesion Easy application Strong improvement to synthetic resins High yield
    Specification
    • Proportion of mixture: approx. 11.5 l of water: 25 kg of powder approx. 1 vol. of water 2 1/2 RT of powder Fresh Mortar Weight: Approx. 1.3 kg / l Possibility of painting and gluing: After drying, 1 day approx. PH value: Approx. 11 GISCODE: ZP 1 = cement-based product, low in chromate Storage: Approx. 12 months, in a dry place and in the original sealed packaging Density: Approx. 0.9 kg / l Consumption: Approx. 0.9 kg of powder per m2 and mm Application time (+ 20 ° C): Approx. 30 minutes.
    Technical specification
    • Unique ref.ARDEX-F-3
    • Product familyWall Render
    • Product groupFaçade Smoothing Compound
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_64_12
    • Uniclass 2015 DescriptionCementitious renders
    • CSI MasterFormat 2014 Code09 70 00
    • CSI MasterFormat 2014 TitleWall Finishes
    • OmniClass Number23-15 15 27
    • OmniClass TitleRenders
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe
    Austria
    Czech Republic
    France
    Italy
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit