Publish your products
ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​
ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​
ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​
ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​
ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​
ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​
ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​
    ARDEX

    ARDEX K 15® Premium Self-Leveling Underlayment​​​​​​​​​​​​​​

    Choose the Benchmark

    ARDEX K 15® is the original and the most specified self-leveler in North America.

    Install over: interior concrete, terrazzo, ceramic and quarry tile, epoxy coating systems, wood, metal and non-water soluble adhesive residue on concrete; can be installed over concrete treated with certain curing compounds.

    Key Features 

    • Formulated with a special blend of polymers
    • Pour with the ROVER® or pump with the AMP®
    • Interior use
    • Use on, above or below grade
    • Mixes with water
    Installation
    • General priming recommendations:
      • Concrete: ARDEX P 51TM Primer
      • Most non-porous substrates, epoxy coatings, adhesive residue: ARDEX P 82™ Ultra Prime
    • Packaging: 55 lb. (25 kg)
    • Coverage: 30 sq. ft. per bag at 1/4” (2.8 m2 at 6 mm)
    • Thickness:
      • Levels at 1/4” (6 mm)
      • Installs from 1/8” to 1 1/2” (3 mm to 4 cm) neat
      • Up to 5” (13 cm) with aggregate
      • Can be tapered
    • Flow time: 10 minutes
    • Walkable: 2 to 3 hours
    • Install floor coverings:
      • Moisture-insensitive tile and stone: 6 hours
      • All other floor coverings: 16 hours
    Performance
    • ASTM C191 Initial Set: Approx. 30 minutes
    • ASTM C191 Final Set: Approx. 90 minutes
    • ASTM C109 mod (air cure only) Compressive Strength: 5500 psi(386 kg/cm2) at 28 days
    • ASTM C348 Flexural Strength: 1200 psi (84 kg/cm2) at 28 days
    • VOC: 0
    Specification
    • Working time at 20°C
      approx. 30 minutes

      Flow life at 20°C
      approx. 15 minutes

      Initial Set (Vicat)
      approx. 30 minutes

      Final Set (Vicat)
      approx. 2 hours

      Compressive Strength (EN196)
      After 1 day 19 N/mm²
      After 3 days 22 N/mm²
      After 7 days 28 N/mm²
      After 28 days 35 N/mm²

      Tensile Bending Strength (EN196)
      After 1 day 4.5 N/mm²
      After 3 days 5.8 N/mm²
      After 7 days 6.0 N/mm²
      After 28 days 9.0 N/mm²

      Suitable for underfloor heating
      Yes

    Technical specification
    • Unique ref.ardex-k-15
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • UNSPSC nameCarpet or rug underlays
    • UNSPSC code30161719
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America Europe Oceania Asia
    Anguilla
    Austria
    New Zealand
    Singapore
    Antigua and Barbuda
    Czech Republic
    Thailand
    Aruba
    Denmark
    Barbados
    France
    Belize
    Ireland
    Bermuda
    Italy
    British Virgin Islands
    Russia
    Canada
    Sweden
    Caribbean Netherlands
    United Kingdom
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit