Publish your products
ARDEX MG Natural Stone Grouting
ARDEX

ARDEX MG Natural Stone Grouting

Grouting for discoloration-free jointing of natural stone and natural stone slabs of marble, Jura marble, Solnhofner limestone, granite, quartzite, inter alia, on wall and floor in the interior.

The grouting of natural stone coverings, especially discoloration-sensitive materials, often requires the use of special Fugmaterialien. ARDEX MG is specially designed for this area. Because the ARDURAPID® effect ensures that the mixing water is completely and quickly bound in crystalline form and that no moisture can migrate into the natural stone, thus effectively avoiding edge discoloration: a unique system for protecting your valuable natural stone surfaces. In addition, ARDEX MG has a high abrasion resistance and a reduced water absorption. The mortar is very easy to work with and even deep joints can be filled in one go. ARDEX MG is fast setting and therefore fast washable and durable. The application area includes the discoloration-free grouting of natural stone and natural stone slabs of marble, Jura marble, Solnhofner limestone, granite, quartzite, inter alia on interior wall and floor surfaces as well as porcelain stoneware tiles up to 8 mm joint width. ARDEX MG meets the requirements of CG2 WA according to EN 13888 and is very low in emissions - EC 1 R PLUS - according to GEV EMICODE.

Product Highlights:

  • For joint widths up to 8 mm
  • Discoloration-free grouting of natural stone and natural stone slabs
  • Prevents edge discoloration
  • With increased abrasion resistance and reduced water absorption
  • CG2 WA according to EN 13888
Specification
  • Technical specifications

    bulk weight
    approx. 1.30 kg / l

    fresh weight
    approx. 1.90 kg / l

    Processing time at + 20 ° C
    approx. 30 min

    underfloor heating fitness
    Yes

    packing
    Bag with 5.00 kg net
    packed to 4 pieces
    52 packing units / pallet

    storage
    Can be stored in dry rooms for approx. 12 months in the original sealed container.

    Mixing ratio
    approx.  7.75 l water:  25.00 kg  ARDEX MG

    Accessibility at + 20 ° C
    after approx. 90 min

    colour
    brilliant white
    silver gray
    stone gray
    anthracite
    Sand beige
    jura beige

    material requirements
    For joint width 3.00 mm , joint depth 5.00 mm
    for plates
    from 60 x 60 cm approx. 0.10 kg / m²
    from 60 x 30 cm approx. 0.15 kg / m²
    from 30 x 30 cm approx. 0.20 kg / m²
    of 15 x 30 cm approx. 0.30 kg / m²
    from 20 x 30 cm approx. 0.25 kg / m²
    The additional losses due to excess material on the tiles amount to 0.05 - 0.10 kg / m² depending on their surface condition and method of operation .

    GISCODE
    ZP 1 = cementitious product

    EMICODE
    EC1
     
    Ball indentation hardness
    after 1 day approx. 40.00 N / mm²
    after 3 days approx. 60.00 N / mm²
    after 7 days approx. 70.00 N / mm²
    after 28 days approx. 80.00 N / mm²

Technical specification
  • Unique ref.ardex-mg
  • Product familyTile & Stone Installation System
  • Product groupFlexible Rapid Set Grout
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Austria
Denmark
France
Germany
Ireland
Italy
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit