Publish your products
ARDEX S 1 K - One-Component Waterproofing and Crack Isolation Membrane
ARDEX S 1 K - One-Component Waterproofing and Crack Isolation Membrane
ARDEX S 1 K - One-Component Waterproofing and Crack Isolation Membrane
    ARDEX

    ARDEX S 1 K - One-Component Waterproofing and Crack Isolation Membrane

    ARDEX S 1-K™ One-Component Waterproofing and Crack Isolation Membrane is an easy-to-use, single-component, load-bearing waterproofing compound that produces a flexible, positive-side waterproof coating for all common interior building substrates requiring protection from topside water exposure that could damage tile installations. It also provides an excellent bonding layer for ARDEX tile and stone setting materials. ARDEX S 1-K can also be used for crack isolation up to 1/8″ (3 mm)*.

    Key Features

    • Flexible, topside waterproofing for interior floors and walls
    • Very easy-to-apply, 2-coat system; paint roller or brush
    • Easy to install with a paint roller or brush
    • Use for bathrooms, showers and other wet areas prior to the installation of tile
    • Highly workable consistency; minimal drips and splatters
    • Crack isolation up to 1/8″ (3 mm)
    • Bonds to a wide range of substrates

    Standards

    SystemOne™
    Meets or exceeds ANSI A118.10
    Meets or exceeds ANSI A118.12
    IAPMO

    Specification
    • Installation

      Mixing Ratio: Single-component mix. Do not dilute or mix with additives.

      Approx. Coverage:
      195.5 sq. ft. (18 sq. m) per 3.5 gal. (13 L) unit, 2 coats over drywall
      56.75 sq. ft. (5.27 sq. m) per 1 gal. (3.78 L) unit, 2 coats over drywall *
      Coverage will vary with substrate surface profile, porosity and texture.

      Performance

      Working Time: Unlimited. Seal unused portion to prevent product from drying out.
      Drying Time: First coat: 1 – 2 hours Second coat: 12 – 16 hours

      Flood Test: The final coat must be fully cured (approximately 12 – 24 hours, depending on site conditions).
      VOC: < 1 g/L, calculated SCAQMD Methods
      Packaging: 3.5 gal. (13 L) pail; 1 gal. (3.78 L) pail, 1 gal. units sold in cartons of four (4).
      Storage: Store in a cool, dry area. Do not expose container to sun. Keep from freezing.
      Shelf Life: 12 months
      Warranty: ARDEX L.P. Standard Limited Warranty applies.

    Technical specification
    • Unique ref.ARDEX-S-1-K
    • Product familyTile & Stone Installation System
    • Product groupWaterproof Coating for Masonry Surfaces
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainSealant
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • CSI MasterFormat 2014 Code09 97 26
    • CSI MasterFormat 2014 TitleCementitious Coatings
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America Europe
    Anguilla
    Austria
    Antigua and Barbuda
    Czech Republic
    Aruba
    Denmark
    Barbados
    France
    Belize
    Italy
    Bermuda
    Poland
    British Virgin Islands
    Russia
    Canada
    Sweden
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit