Publish your products
ARDEX SD-P® Self-Drying, Trowelable Concrete Underlayment
ARDEX SD-P® Self-Drying, Trowelable Concrete Underlayment
    ARDEX

    ARDEX SD-P® Self-Drying, Trowelable Concrete Underlayment

    Fast setting patch for smoothing and repairing indoor concrete floors, ramps and stairways, as well as non-porous substrates such as terrazzo, ceramic and quarry tile, prior to the installation of floor covering.

    Key Features

    • Formulated with a special blend of Portland cement, other hydraulic cements and polymers
    • Ideal for ramping, patching large areas and screeding
    • Fluid consistency for ease of application
    • Mixes with water only - no latex additive necessary
    • Exceptional bond strength

    Installation

    General Priming recommendations:

    • No priming is required over standard absorbent concrete.
    • Over non-porous substrates, use ARDEX P 82™ Ultra Prime.

    Packaging: 40-lb. bag (18 kg)

    Coverage:        

    • 25 sq ft per bag at 1/4'' (2.3 sq m at 6 mm)
    • 50 sq ft per bag at 1/8’’ (4.6 sq m at 3 mm)
    • Coverage will vary depending on the texture of the surface being smoothed.

    Thickness:

    • Install neat up to 1" (25.4 mm)
    • Up to 3" (7.6 cm) with aggregate

    Install:

    • Most floor covering in as little as 90 minutes.
    • Wood flooring or high-performance adhesives, such as epoxies or urethanes after 16 hours

    Performance:

    ASTM C191

    • Initial Set: Approx. 30 minutes
    • Final Set: Approx.  90 minutes

    ASTM C109/mod - Air Compressive Strength (Air cure only) - 4,200 psi (294.0 kg/cm2)

    ASTM C348 Flexural Strength - 1,000 psi (70.0 kg/cm2)

    VOC:    0

    Technical specification
    • Unique ref.ardex-sd-p
    • Product family​Subfloor Preparation
    • Product groupPatching Compounds
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit