Publish your products
ARDEX SK 100 W - Sealing Membrane
ARDEX

ARDEX SK 100 W - Sealing Membrane

Fleece-laminated sealing membrane for all load classes

ARDEX SK 100 W consists of a double-sided laminated polypropylene fleece with a polyethylene film. It can be used in almost all load cases. The web guarantees a uniform layer thickness and thus a high degree of design reliability. Bonded with ARDEX 7 + 8 sealing adhesive, the tiles can already be laid after 2 hours. The Bahn is very low emission EC1 PLUS according to GEV EMICODE.

DIN 18534 - Sealing of interiors: 
ARDEX SK 100 W can be used with the water impact classes W0-I, W1-I, W2-I and W3-I *. 
*) as specified by the manufacturer with ETA according to ETAG 022.

DIN 18535 - Sealing of tanks and basins: 
ARDEX SK 100 W can be used to seal indoor and outdoor tanks and basins in water impact classes W1-B, W2-B, W3-B.

DIN 18531 - Waterproofing of roofs as well as of balconies, loggias and arcades: 
ARDEX SK 100 W can be used to seal balconies and terraces in combination with tiles or slabs.

Product Highlights:

  • Bridges cracks
  • Uniform layer thickness guaranteed
  • alkali-resistant
  • Fast construction progress
  • Easy to process, easy to cut
Specification
  • Technical specifications

    Burst pressure
    3.00 bar

    Elongation at break across
    73.70% at 46.50 N / 15 mm

    Bond strength
    > 0.20 N / mm²

    UV resistance
    <500 h

    temperature resistance
    -35.00 ° C - 90.00 ° C

    packing
    Roll length: 30.00 m
    1 PU / pallet

    EMICODE
    EC1 

    Crack bridging (E DIN 28052-6)
    > 0.40 N / mm²

    width
    100.00 cm

    thickness
    0.51 mm

    mass
    approx. 0.32 kg / m²

    storage
    Can be stored in dry rooms for approx. 24 months in the original sealed container.
    Store dry and cool.

    Elongation at break along
    82.50% at  99.80 N / 15 mm

Technical specification
  • Unique ref.ardex-sk-100-w
  • Product familyWaterproofing
  • Product groupMesh Tape
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • CSI MasterFormat 2014 Code02 25 29
  • CSI MasterFormat 2014 TitleExisting Thermal and Moisture Protection Assessment
  • OmniClass Number23-13 25 00
  • OmniClass TitleThermal and Moisture Protective Products 

Region availability

Europe Asia
Austria
Türkiye
Czech Republic
Denmark
France
Germany
Italy
Poland
Russia
Sweden
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit